Base Plate 12 120x60, M12, black
0.0.007.34

Base Plate 12 120x60, M12, black

0.0.007.34

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/734
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Base Plate 12 120x60, M12, black
0.0.007.34

Attributes

Line
line 12
Material
Die-cast zinc, black
Property
black
Delivery unit
1 set
Weight
m = 800 g
ESD
ESD-safe = No
Thread
M12
Base Plate 12 120x60, M12, black
0.0.007.34

Details

2 Cap Screws DIN 7984-M12x30, St, bright zinc-plated
2 washers DIN 433-13, St, bright zinc-plated
Stable fastening plates for accommodating Adjustable Feet, Castors and other elements.

The Base Plates/Transport Plates can be screwed into the core bores in the end faces of the profiles or onto the sides of the profiles.
Base Plate 12 120x60, M12, black
0.0.007.34

Accessoires / Service

T-Slot Nut 12 St M12, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.003.65
Profile Machining, End-Face Thread, M12x30
Delivery unit
1 pce.
Article-No.
0.0.015.01
Base Plate 12 120x60, M12, black
0.0.007.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000