Linear Guide 6 60 PS Transverse Carriage (zero stroke)
0.0.708.77

Linear Guide 6 60 PS Transverse Carriage (zero stroke)

0.0.708.77

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70877
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Linear Guide 6 60 PS Transverse Carriage (zero stroke)
0.0.708.77

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 2.25 kg
ESD
ESD-safe = No
Stroke max.
Hmax = 2816 mm
Max. speed
Vmax = 1 m/s
Max. acceleration
amax  = 15 m/s2
Basic mass (when stroke length = 0 mm)
m1 = 2.3 kg
Mass per mm of stroke
m2 = 3.4 g/mm
Total mass
m = m1 + H * m2
Linear Guide 6 60 PS Transverse Carriage (zero stroke)
0.0.708.77

Details

Linear Guide 6 60 PS consists of one torsion-resistant profile rail and two heavy-duty bearing carriages. It is an all-in-one encapsulated guide solution and expands the item linear technology portfolio with a solution that is suitable for precise, low-friction movements.
A parallel-running Linear Guide supports the driven Linear Units to ensure greater loads and torques can be reliably accommodated.
If the Linear Guide is being used in parallel with a Linear Unit, the safety clearance of the Linear Unit must be factored in when designing the stroke. The stroke of the Linear Guide must be extended accordingly: H = HLU + X
H = Stroke of the Guide HLU = Stroke of the Linear Unit
The design takes into account that the Linear Unit, combined with the parallel Linear Guide 6 60 PS, is not restricted in terms of movement and that the total lengths L of the Guide and Linear Unit are identical.
Linear Guide 6 60 PS Transverse Carriage (zero stroke)
0.0.708.77

Accessoires / Service

Profile Fastening Set 6/8 80x60
Delivery unit
1 set
Article-No.
0.0.708.20
Transverse Carriage Plate 6 60 190x119
Delivery unit
1 set
Article-No.
0.0.708.75
Carriage Plate 6 60 190x60
Delivery unit
1 set
Article-No.
0.0.708.76

Downloads

Assembly instruction(974 KB)
Linear Guide 6 60 PS Transverse Carriage (zero stroke)
0.0.708.77

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
eCl@ss 6.0.1
23300401
eCl@ss 7.1
23300401
eCl@ss 8.0
23300401
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090