Profile Fastening Set 6/8 80x60
0.0.708.20

Profile Fastening Set 6/8 80x60

0.0.708.20

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70820
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Classification
Profile Fastening Set 6/8 80x60
0.0.708.20

Attributes

Line
line 6
line 8
Delivery unit
1 set
Weight
m = 243 g
ESD
ESD-safe = No
Profile Fastening Set 6/8 80x60
0.0.708.20

Details

Adapter plate, Al
2 clamping pieces
2 Hexagon Socket Head Cap Screws DIN 912 M8x14, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x20, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Adapter plate, Al
2 clamping pieces
2 Hexagon Socket Head Cap Screws DIN 912 M8x14, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x20, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Profile Fastening Set 6/8 80x60 creates a friction-based connection between a component that has a Line 6 groove on its side and a base that features a Line 8 groove. This means, for example, that a 60 mm-wide profile of a Line 6 linear technology solution can be fastened to a support profile from Line 8 or an item Groove Plate.
The installation process is very easy and the shape of the fastener means that the components centre themselves. In addition, the friction-based connection provides a secure hold, even when fastening dynamic solutions based on item linear technology.
The Fastening Set is installed in the Line 8 groove of an item profile or item Groove Plate using the fixings supplied.
Load specifications for Profile Fastening Set 6/8 80x60:
Profile Fastening Set 6/8 80x60
0.0.708.20

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990