Assembly Set, LED Light Fitting E
0.0.703.99

Assembly Set, LED Light Fitting E

0.0.703.99

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70399
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Assembly Set, LED Light Fitting E
0.0.703.99

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 86 g
ESD
ESD-safe = No
Assembly Set, LED Light Fitting E
0.0.703.99

Details

2 mounting plates
2 Captive Nuts M5
2 T-Slot Nuts V 8 St M5
4 Button-Head Screws - ISO 7380-M5x12 (ULS)
Assembly Set, LED Light Fitting E attaches the energy-saving LED Light Fittings E to a work bench with a Compound Slide Overhang. The free Line 8 groove on top of the Overhang is used for installation purposes and LED Light Fitting E can still swivel freely.
You can find all item LED Light Fittings in the item Online Shop.
Assembly Set, LED Light Fitting E
0.0.703.99

Accessoires / Service

Compound Slide Overhang 1200
Delivery unit
1 set
Article-No.
0.0.652.38
Compound Slide Overhang 1500
Delivery unit
1 set
Article-No.
0.0.652.37
Compound Slide Overhang 1800
Delivery unit
1 set
Article-No.
0.0.652.36
LED Light Fitting E 20W 40x40x600
Delivery unit
1 set
Article-No.
0.0.694.21
LED Light Fitting E 30W 40x40x850
Delivery unit
1 set
Article-No.
0.0.694.22
LED Light Fitting E 40W 40x40x1100
Delivery unit
1 set
Article-No.
0.0.694.23
LED Light Set E 40W 40x40x1100
Delivery unit
1 set
Article-No.
0.0.701.47
LED Light Set E 30W 40x40x850
Delivery unit
1 set
Article-No.
0.0.701.48
LED Light Set E 20W 40x40x600
Delivery unit
1 set
Article-No.
0.0.701.49
Assembly Set, LED Light Fitting E
0.0.703.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098