Rebate Strip D30 H13, grey similar to RAL 7042
0.0.702.52

Rebate Strip D30 H13, grey similar to RAL 7042

0.0.702.52

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70252
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2010 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Rebate Strip D30 H13, grey similar to RAL 7042
0.0.702.52

Attributes

Line
Line D30
Material
ABS
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2010 mm
Weight, spec. Length
m = 145.0 g/m
ESD
ESD-safe = No
Rebate Strip D30 H13, grey similar to RAL 7042
0.0.702.52

Details

Rebate Strip D30 H13 helps ensure doors and hatches always close properly. When used with Magnetic Catch 32x10x5 sa, you can achieve a friction-based hold on panel elements of all types. Simply swivel the magnet into the groove on the Rebate Strip and stick the self-adhesive metal plates to the inside of the door.
Note: Please observe the safety instructions for working with neodymium magnets.
Rebate Strip D30 H13, grey similar to RAL 7042
0.0.702.52

Accessoires / Service

Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Profile Tube D30 heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.642.34
Profile Tube D30-45° heavy duty, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.683.34
Cover Profile 8 K/Al, white aluminium, similar to RAL 9006
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.672.02
Cover Profile 8 Al, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.452.03
Magnetic Catch 32x10x5 sa
Delivery unit
1 set
Article-No.
0.0.710.66
Hinge D30-85 FP
Delivery unit
1 set
Article-No.
0.0.699.83
Hinge D30-85 PP
Delivery unit
1 set
Article-No.
0.0.699.84
Lightweight Board Con-Pearl® 9.9mm, grey similar to RAL 7046
Delivery unit
cut-off max. 2260x1560 mm
Article-No.
0.0.684.26
Plastic 10mm, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x1820 mm
Article-No.
0.0.428.92
Rebate Strip D30 H13, grey similar to RAL 7042
0.0.702.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090