Assembly Tool D30/D5.2-30
0.0.701.80

Assembly Tool D30/D5.2-30

0.0.701.80

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70180
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Assembly Tool D30/D5.2-30
0.0.701.80

Attributes

Line
Line D30
Material
Al
Delivery unit
1 set
Weight
m = 222 g
ESD
ESD-safe = Yes
Assembly Tool D30/D5.2-30
0.0.701.80

Details

Careful assembly! Assembly Tool D30/D5.2-30 is a practical aid for building conveyor lines with item Conveyor Rollers TR30. The robust aluminium bushing is used to press Bearing Flange D27/D5 (0.0.673.67) carefully and evenly into Tube D30.
The Assembly Tool covers over the axle of the Bearing Flange so that a hammer can be used to install it in a Tube D30x1.8 KU (0.0.675.01) made of plastic or a Tube D30 (0.0.628.52) made of aluminium. The set contains two aluminium bushings to protect the axles on both sides.
Assembly Tool D30/D5.2-30
0.0.701.80

Accessoires / Service

Assembly Tool D30/D5.2-30
0.0.701.80

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21045190
eCl@ss 4.0
21043074
eCl@ss 4.1
21043074
eCl@ss 5.0
21043090
eCl@ss 5.1
21043090
eCl@ss 6.0.1
21019090
eCl@ss 7.1
21019190
eCl@ss 8.0
21019190
UNSPSC 7.0
31271601
UNSPSC 9.0
31271601
customs tariff number
76169990