Display Hanger H57 31.2x1.5-93 ESD
0.0.701.74

Display Hanger H57 31.2x1.5-93 ESD

0.0.701.74

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70174
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Display Hanger H57 31.2x1.5-93 ESD
0.0.701.74

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 21.0 g
ESD
ESD-safe = Yes
Display Hanger H57 31.2x1.5-93 ESD
0.0.701.74

Details

Display Hanger Profile H57 31.2x1.5 ESD
Label Hanger Clip D30 T2
Organisation made simple! Display Hanger Profile H57 31.2x1.5 ESD is a practical mounting system for electronic shelf labels. These battery-operated displays are digital labelling solutions for use in warehouses. They support interactive barcode and price displays, consume very little power and can have their labels changed via radio or WLAN.
The Display Hanger Profile can be cut to custom lengths. Display Hanger H57 31.2x1.5-93 ESD has been designed for the dimensions of the 93 mm E-Paper system from SoluM. The rectangular housing of the E-Paper clips into the hanger, which means it can then be easily and securely fastened to tube constructions.

 

Display Hanger H57 31.2x1.5-93 ESD
0.0.701.74

Accessoires / Service

Label Hanger Clip D30 T2
Delivery unit
1 pce.
Article-No.
0.0.704.54
Display Hanger H57 31.2x1.5-93 ESD
0.0.701.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21102290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31111510
UNSPSC 9.0
31111510
customs tariff number
39219090