Connecting Cable, LED Machine Light Fitting, 0.2 m, black
0.0.700.99

Connecting Cable, LED Machine Light Fitting, 0.2 m, black

0.0.700.99

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70099
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Connecting Cable, LED Machine Light Fitting, 0.2 m, black
0.0.700.99

Attributes

Line
Work Bench System
Property
black
Delivery unit
1 pce.
Weight
m = 11 g
ESD
ESD-safe = No
Connecting Cable, LED Machine Light Fitting, 0.2 m, black
0.0.700.99

Details

Cable length: 0.2 m (0.34 mm2)
Cable diameter: 5 mm
Safety plug connector M8, system plug
Short and reliable! Connecting Cable, LED Machine Light Fitting, 0.2 m is a short connection cable with an M8 plug-in connector. The cable is designed as an adapter for the connector system of the energy-efficient item LED Light Fittings and accessories.
The cable can be used with other components from the item LED range in applications where there are no special sealing requirements.
Connecting Cable, LED Machine Light Fitting, 0.2 m, black
0.0.700.99

Accessoires / Service

LED Machine Light Fitting 6W 40x40x240
Delivery unit
1 set
Article-No.
0.0.656.15
LED Machine Light Fitting 12W 40x40x415
Delivery unit
1 set
Article-No.
0.0.656.16
LED Machine Light Fitting 18W 40x40x590
Delivery unit
1 set
Article-No.
0.0.656.17
LED Machine Light Fitting 24W 40x40x765
Delivery unit
1 set
Article-No.
0.0.656.18
LED Machine Light Fitting 30W 40x40x940
Delivery unit
1 set
Article-No.
0.0.656.19
Connecting Cable, LED Machine Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.52
Electronic Transformer LED 30W 24V
Delivery unit
1 pce.
Article-No.
0.0.658.29
Electronic Transformer LED 75W 24V
Delivery unit
1 pce.
Article-No.
0.0.660.52
Connecting Cable, LED Machine Light Fitting, 0.2 m, black
0.0.700.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85366990