Swivel Catch 8 Pi 54 PA
0.0.700.81

Swivel Catch 8 Pi 54 PA

0.0.700.81

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70081
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Swivel Catch 8 Pi 54 PA
0.0.700.81

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 37 g
ESD
ESD-safe = No
Swivel Catch 8 Pi 54 PA
0.0.700.81

Details

Catch, PA, grey
Cap, PA, red
Cap, PA, dark grey
Preassembled with Automatic T-Slot Nuts V 8 St M6, stainless
Always there when you need it! Swivel Catch 8 Pi 54 PA can be used as an easily removable transport securing device, a simple closure for hatches or a retractable stop.
Little force is needed to turn the lever of Swivel Catch 8 Pi 54 PA, which noticeably clips into place at 90° increments. This makes the product ideal as a fixation or locking device that can be operated quickly.
The Swivel Catches extend the operating elements Pi range from item and come in ESD-safe versions, too.
Swivel Catch 8 Pi 54 PA
0.0.700.81

Tools

Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54
Swivel Catch 8 Pi 54 PA
0.0.700.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23199090
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
customs tariff number
39269097