Sign Frame A5, yellow
0.0.700.51

Sign Frame A5, yellow

0.0.700.51

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70051
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sign Frame A5, yellow
0.0.700.51

Attributes

Line
Work Bench System
Material
PC
Property
yellow
Delivery unit
1 set
Weight
m = 78 g
ESD
ESD-safe = No
Sign Frame A5, yellow
0.0.700.51

Details

Sign Frame A5, yellow
Protective film, transparent
Sign Frame Clip, transparent
Well-informed at a glance! Use item Sign Frames in three standard sizes to mark out storage areas, provide guidance or improve safety standards by displaying instructions.
The Sign Frames are available to fit A3, A4 and A5 size sheets of paper. The range of different colours available ensures signs can be grouped into various categories. The A4 Sign Frame is also available in an ESD-safe version that is black.
A low-glare film protects your (self-)printed signs, department names, warning notices, directions, etc. and ensures they are visible from both sides. There are various different ways these stable frames can be put on display – they can be hung up, stood on end, attached at the side, arranged horizontally or vertically, connected together to form a cuboid, fixed to Line 8 grooves, mounted on Profile Tubes D30 or fastened to mesh crates, guards or cable trays.
All in all, they offer a simple means of ensuring you have clear signage that reflects your corporate identity.
Sign Frame A5, yellow
0.0.700.51

Accessoires / Service

Sign Frame Holder D30, rotating, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.700.23
Sign Frame Holder 8, rotating, grey
Delivery unit
1 pce.
Article-No.
0.0.700.22
Sign Hook for Mesh Panels, transparent
Delivery unit
1 set
Article-No.
0.0.700.76
Sign Hanger, transparent
Delivery unit
1 pce.
Article-No.
0.0.700.75
Sign Corner Fastener, transparent
Delivery unit
1 pce.
Article-No.
0.0.700.92
Sign Frame A5, yellow
0.0.700.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21109090
eCl@ss 4.0
24110328
eCl@ss 4.1
24110328
eCl@ss 5.0
24292290
eCl@ss 5.1
24370290
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21109290
eCl@ss 8.0
21109290
UNSPSC 7.0
44111506
UNSPSC 9.0
44111506
customs tariff number
39269097