Bowden Cable Mounting 8 M6-28
0.0.700.08

Bowden Cable Mounting 8 M6-28

0.0.700.08

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/70008
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Bowden Cable Mounting 8 M6-28
0.0.700.08

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 43 g
ESD
ESD-safe = Yes
Bowden Cable Mounting 8 M6-28
0.0.700.08

Details

Bracket plate 8 M6, St, bright zinc-plated
Adjusting Screw D5/D3-M6x30, CuZn, nickel
Hexagon Socket Head Cap Screw DIN 912 M6x14, St, bright zinc-plated
T-Slot Nut V 8 St M6, St, bright zinc-plated
More control with fewer parts! Bowden Cable Mounting 8 M6-28 makes it easier to connect locks, levers and hatches that are triggered by a handle and Bowden cable. The Mounting contains all the necessary connections for attaching the cable and the components.
Installing Bowden Cable Mounting 8 M6-28 saves you the hassle of fitting up to five separate accessories in order to use item Rotary Latch System D9.5-120x30 (0.0.695.00) for a Karakuri/LCA application. The cable is fed through the mounting at a height designed to suit the release lever of the latch system.
The mounting can be screwed to the Line 8 groove of a Profile Tube 8 D30 or a Multiblock D30.
Bowden Cable Mounting 8 M6-28
0.0.700.08

Accessoires / Service

Rotary Latch System D9.5-120x30
Delivery unit
1 set
Article-No.
0.0.695.00
Ferrule D2-7
Delivery unit
1 pce.
Article-No.
0.0.682.19
Thimble D7/D2
Delivery unit
1 pce.
Article-No.
0.0.682.17
Bowden Cable D1.5
Delivery unit
1 roll, length 20 m
Article-No.
0.0.694.46
End Cap D6/D5-12
Delivery unit
1 pce.
Article-No.
0.0.682.45
Bowden Cable Sheathing D5/D1.5, black similar to RAL 9005
Delivery unit
1 roll, length 20 m
Article-No.
0.0.694.45
Profile Tube 8 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.94
Bowden Cable Mounting 8 M6-28
0.0.700.08

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23340303
eCl@ss 4.0
23170706
eCl@ss 4.1
23170706
eCl@ss 5.0
23179106
eCl@ss 5.1
23340203
eCl@ss 6.0.1
23340390
eCl@ss 7.1
23340303
eCl@ss 8.0
23340303
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
73269098