Transport Plate Set 8 80x80 St, M10
0.0.698.19

Transport Plate Set 8 80x80 St, M10

0.0.698.19

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69819
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Classification
Transport Plate Set 8 80x80 St, M10
0.0.698.19

Attributes

Delivery unit
1 set
Weight
m = 800 g
ESD
ESD-safe = No
Transport Plate Set 8 80x80 St, M10
0.0.698.19

Details

Transport plate 8 80x80 St, M10, St, white aluminium similar to RAL 9006
4 Hexagon Socket Head Cap Screws DIN 912-M8x25, St, bright zinc-plated
User guide
Lift to move! item Transport Plates are used as a load-carrying component when lifting frames from above to move them. The fixings included in the scope of supply are used to screw them to the core bores at the end face of a Profile 8 80x40 or Profile 8 80x80. Their M10 thread is used to install Lifting Point M10, WLL 0.4 t, rotating.
The load-carrying capacity of the Transport Plates and the Lifting Point is up to 4000 N. This means structures can be lifted from above and moved to a new location in line with CE requirements.
Lifting Point M10, WLL 0.4 t, rotating is intended for lifting and moving heavy loads. To ensure easy alignment, the lifting eye can still be rotated 360 degrees when installed. Lifting Point M10, WLL 0.4 t, rotating and Transport Plate Sets 8 comply with the European Machinery Directive 2006/42/EC.
Both products are perfectly coordinated and have been tested to German Social Accident Insurance (DGUV) regulation 100-500.
The striking bright pink colouring of the Lifting Point indicates that it can be used to accommodate loads.
Note: item Base Plates made of die-cast zinc are not approved for lifting frames!
Calculate the necessary load-carrying capacity of the individual Lifting Point for symmetrical and/or asymmetrical loading as per the following formula.
L = WLL ∙ (n ∙ cos ß)
Where:
WLL:(Working Load Limit), maximum load-carrying capacity of a Transport Plate at the Lifting Point = 400 kg
L:Maximum load that can be transported (kg)
N: Number of load-bearing lines
ß:Angle of inclination of a single line
Transport Plate Set 8 80x80 St, M10
0.0.698.19

Accessoires / Service

Lifting Point M10, WLL 0.4 t, rotating
Delivery unit
1 pce.
Article-No.
0.0.698.34
Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Transport Plate Set 8 80x80 St, M10
0.0.698.19

Tools

Key with T-Handle 6 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.38
Ball-Headed Key 6 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.61

Downloads

User Guide(1 MB)
Technical documentation(177 KB)
Transport Plate Set 8 80x80 St, M10
0.0.698.19

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098