Double Hook 8 40x20, black similar to RAL 9005
0.0.698.00

Double Hook 8 40x20, black similar to RAL 9005

0.0.698.00

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69800
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Double Hook 8 40x20, black similar to RAL 9005
0.0.698.00

Attributes

Property
black similar to RAL 9005
Delivery unit
1 set
Weight
m = 44 g
ESD
ESD-safe = No
Double Hook 8 40x20, black similar to RAL 9005
0.0.698.00

Details

Wire, St, stainless
Wire mount, PA-GF
Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
Washer ISO 7092-6, St, bright zinc-plated
Automatic T-Slot Nut V 8 St M6, stainless
Get organised in seconds! The compact Double Hook 8 40x20 with two angled prongs can be used to hold tools with a T-grip and similar accessories. The preassembled Automatic T-Slot Nut ensures it can be fitted to a profile groove in no time with less than a full turn of an Allen key.
Double Hook 8 40x20 is part of the comprehensive item Hook and Holder System and is also compatible with the item toolpanel®, which can be used to create an entire wall of tools.
Note: Double Hook 8 80x20 (0.0.684.11) is a variant with longer prongs.
Double Hook 8 40x20, black similar to RAL 9005
0.0.698.00

Accessoires / Service

Hook and Holder Adapter D30, grey
Delivery unit
1 set
Article-No.
0.0.644.57
Double Hook 8 40x20, black similar to RAL 9005
0.0.698.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83025000