Latch Bolt Set D9.5-22.5-M8
0.0.697.00

Latch Bolt Set D9.5-22.5-M8

0.0.697.00

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69700
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Latch Bolt Set D9.5-22.5-M8
0.0.697.00

Attributes

Line
Line D30
line 8
Delivery unit
1 set
Weight
m = 25.0 g
ESD
ESD-safe = Yes
Latch Bolt Set D9.5-22.5-M8
0.0.697.00

Details

Latch bolt D9.5-22.5-M8, St, bright zinc-plated
T-Slot Nut V8 St M8, St, bright zinc-plated
A strong hold and an accurate release! Rotary Latch System D9.5-120x30 holds hatches and lifts securely in place even when under load. It is an ideal solution when loading and unloading small load carriers that then need to be moved using mechanics.
The integrated lever with eyelet releases the latch precisely and is actuated by hand using Bowden cable components or other cable systems. Once released, it only takes a gentle force for the latch bolt to re-engage securely with the rotary latch mechanism.
The two separate sets for the latch and bolt work hand in hand with each other. The Rotary Latch System contains fixings and a mounting plate that can be used on both sides so that the latch can be set up to release in any direction. Latch Bolt Set D9.5-22.5-M8 comes with everything needed to secure the bolt to a Line 8 groove, such as a groove on a Profile Tube 8 D30. A 5 A/F Allen key fits into the end of the bolt.
Note: The Rotary Latch System and Latch Bolt Set must not be used as a limit stop. A limit stop must be built into the structure of the frame.
The load limits of adjacent components in the construction must be taken into account.
Latch Bolt Set D9.5-22.5-M8
0.0.697.00

Accessoires / Service

Rotary Latch System D9.5-120x30
Delivery unit
1 set
Article-No.
0.0.695.00
Latch Bolt Set D9.5-22.5-M8
0.0.697.00

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(367 KB)
Latch Bolt Set D9.5-22.5-M8
0.0.697.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23190190
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
customs tariff number
73181562