Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035
0.0.696.79

Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035

0.0.696.79

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69679
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035
0.0.696.79

Attributes

Property
grey, similar to RAL 7035
Delivery unit
1 set
Weight
m = 8 kg
ESD
ESD-safe = No
Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035
0.0.696.79

Details

Table Top OCTA 25-1110x555, plastic coated
8 threaded inserts 12x15 M6 (installed)
2 threaded inserts 14x15 M8 (installed)
Table Top OCTA 25-1110x555 can be used to create an additional working surface in a production or logistics area. It wraps around half of the Installation Column, so that two Table Tops OCTA 25 can be installed together to produce an octagonal working surface that encircles the Installation Column.
The Table Top features M6 threaded inserts on the underside so it can be quickly and securely fixed in place using Table Top Support Set 8 420-45°.
To ensure optimum alignment, the join between two Table Tops OCTA 25 should be stabilised using two Brackets 8 80x40 flat St (0.0.692.16) and four Countersunk Screws DIN 7991 M8x18 (8.0.008.84).
Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035
0.0.696.79

Accessoires / Service

Table Top Support Set 8 420-45°
Delivery unit
1 set
Article-No.
0.0.686.19
Installation Column Profile 8 160x160 K76, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.663.39
Bracket 8 80x40 flat St, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.692.16
Countersunk Screw DIN 7991 M8x18, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.008.84

Downloads

Assembly instruction(2 MB)
Table Top OCTA 25-1110x555 to suit Table Top Support Set 8 420-45°, grey, similar to RAL 7035
0.0.696.79

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
44101130