Flange D30 90x90-80
0.0.696.05

Flange D30 90x90-80

0.0.696.05

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69605
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Flange D30 90x90-80
0.0.696.05

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 594.0 g
ESD
ESD-safe = Yes
Flange D30 90x90-80
0.0.696.05

Details

Flange D30 90x90-80, St, bright zinc-plated
Grub screw DIN 913-M10x8, St, bright zinc-plated
Unshakeable! Flange D30 90x90-80 is the exceptionally strong floor fixing for lean frames. The integrated fastener on the connecting plate encompasses the Profile Tube and resists strong displacement forces. The plate is bolted to a solid surface (floor, wall or steel beam).
Due to the high flexural strength of the Flange, it is strongly advised to use it with Profile Tube D30 heavy duty. The increased wall thickness stops the Profile Tube from bending.
The Flange is fixed in place using Floor-Fastening Set M8x95 (0.0.432.97). The distance between the fixing holes is the same as on Flange D30-90x90 (0.0.655.54).
Note: In addition to the maximum load-carrying capacity of the Flange, it is important to take into account the load limits of the adjacent components in the construction.
My = 200 Nm
Fz = 1000 N
Flange D30 90x90-80
0.0.696.05

Accessoires / Service

Floor-Fastening Set M8x95, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.432.97

Downloads

ESD Product Qualification(365 KB)
Flange D30 90x90-80
0.0.696.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73079100