Transverse Carriage Plate KLE 8 80x80
0.0.692.61

Transverse Carriage Plate KLE 8 80x80

0.0.692.61

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69261
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Transverse Carriage Plate KLE 8 80x80
0.0.692.61

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 931.2 g
ESD
ESD-safe = No
Transverse Carriage Plate KLE 8 80x80
0.0.692.61

Details

1 Transverse Carriage Plate KLE 8 80x80, Al
2 Caps X 8 80x16, PA-GF, grey
4 Hexagon Socket Head Cap Screws DIN 912-M8x30, St, bright zinc-plated
4 washers DIN 433-8.4, St, bright zinc-plated
Twice as good! Transverse Carriage Plates KLE significantly speed up the process of designing, building and commissioning multi-axis systems based on Linear Unit KLE. Only a small number of components are needed to design a safe and robust complete system.
In the case of applications such as pick-and-place solutions, the connection between the two Linear Units is a critical element that requires complex fastening technology or specially milled parts. When using Transverse Carriage Plate KLE, a single component is all it takes to create a secure connection. This reduces the number of required parts and means multi-axis systems can be commissioned faster.
The Transverse Carriage Plate is screwed to the guide carriage of Linear Unit KLE and the secondary linear unit is fastened at a right angle to the primary linear unit’s direction of travel. The large supporting surface area ensures a torsion-resistant connection.
Models with suitable modular dimensions can be used as a secondary linear unit (see table). The Plate comes with all the necessary drilled holes and can be selected as an accessory for a Linear Unit KLE in item MotionDesigner®. This online software helps you design and select Linear Units so you can create an optimum complete solution.
The Transverse Carriage Plate is available for Linear Units KLE 6 and KLE 8 in a modular dimension of 60 mm and 80 mm.
Transverse Carriage Plate KLE 8 80x80
0.0.692.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76169990