Cable Barrel Clamp D7/D2-7 M4
0.0.692.48

Cable Barrel Clamp D7/D2-7 M4

0.0.692.48

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69248
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Cable Barrel Clamp D7/D2-7 M4
0.0.692.48

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 2 g
ESD
ESD-safe = No
Cable Barrel Clamp D7/D2-7 M4
0.0.692.48

Details

Bowden Cable D1.5 is a robust steel cable. To ensure the Manual Trigger operates correctly, the cable must be sheathed and routed with Bowden Cable Sheathing D5/D1.5.
Accessories such as Cable Barrel Clamp D7/D2-7 M4 and Thimble D7/D2 are available for transmitting movement. The end of the loop is fastened to the Bowden Cable using Ferrule D2-7. Ferrule Crimper D2 is used to securely press everything together.
Cable Barrel Clamp D7/D2-7 M4
0.0.692.48

Accessoires / Service

Wire Cable Clamp D2 M3x8
Delivery unit
1 pce.
Article-No.
0.0.691.99
Bowden Cable D1.5
Delivery unit
1 roll, length 20 m
Article-No.
0.0.694.46
Adjusting Screw D5/D3-M6x20
Delivery unit
1 pce.
Article-No.
0.0.682.42
End Cap D6/D5-12
Delivery unit
1 pce.
Article-No.
0.0.682.45
Bowden Cable Sheathing D5/D1.5, black similar to RAL 9005
Delivery unit
1 roll, length 20 m
Article-No.
0.0.694.45
Manual Trigger D30
Delivery unit
1 set
Article-No.
0.0.691.93
Thimble D7/D2
Delivery unit
1 pce.
Article-No.
0.0.682.17
Ferrule D2-7
Delivery unit
1 pce.
Article-No.
0.0.682.19
Cable Barrel Clamp D7/D2-7 M4
0.0.692.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23061016
eCl@ss 4.0
23061106
eCl@ss 4.1
23061106
eCl@ss 5.0
23069106
eCl@ss 5.1
23069106
eCl@ss 6.0.1
23069190
eCl@ss 7.1
23069201
eCl@ss 8.0
23069201
UNSPSC 7.0
31162313
UNSPSC 9.0
31163216
customs tariff number
73182900