Pushbutton, 22mm, white
0.0.691.50

Pushbutton, 22mm, white

0.0.691.50

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/69150
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Pushbutton, 22mm, white
0.0.691.50

Attributes

Material
PA-GF
Property
white
Delivery unit
1 pce.
Weight
m = 9.9 g
ESD
ESD-safe = No
Pushbutton, 22mm, white
0.0.691.50

Details

Pushbuttons from item are universal command output devices that measure 22 mm in diameter. They are integrated into item Mounting Boxes K76 M45 using the Mounting Clamp for Contact Blocks, 22mm (0.0.691.55) and Adapter M45 for Control Circuit Device, 22mm.
Pushbuttons, 22mm are used to switch functions on and off. They are available in red, green and white.
The buttons are held in place at the rear by the threaded ring that is included in the scope of supply. The fixings are suitable for a wall thickness of 1 to 6 mm.
Pushbutton, 22mm, white
0.0.691.50

Accessoires / Service

Mounting Clamp for Contact Blocks, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.55
Contact Block, 1NO, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.57
Contact Block, 1NC, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.56

Downloads

Assembly instruction(850 KB)
Pushbutton, 22mm, white
0.0.691.50

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27371228
eCl@ss 4.0
27371281
eCl@ss 4.1
27371281
eCl@ss 5.0
27371210
eCl@ss 5.1
27371210
eCl@ss 6.0.1
27371210
eCl@ss 7.1
27371228
eCl@ss 8.0
27371228
UNSPSC 7.0
39121506
UNSPSC 9.0
39121506
customs tariff number
85365080