Slide Strip D30, blue similar to RAL 5017
0.0.689.53

Slide Strip D30, blue similar to RAL 5017

0.0.689.53

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68953
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Slide Strip D30, blue similar to RAL 5017
0.0.689.53

Attributes

Line
Line D30
Material
PE-HD
Property
blue similar to RAL 5017
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 74.5 g/m
ESD
ESD-safe = No
Slide Strip D30, blue similar to RAL 5017
0.0.689.53

Details

Colour boosts efficiency! The easy-to-install item Slide Strips D30 come in seven different colours, which gives them a dual function – as low-friction profile protection on conveyor lines and colour coding for frames.
Besides the usual black and grey, Slide Strips D30 also come in red, yellow, green, blue and orange. This is a huge help for visual management, as different colours can be used to indicate the contents of a transport trolley. Workers can tell at a glance where rejects need to go and where finished products belong.
In contrast to the colour Profiles D30, which are intended as permanent structures, Slide Strips D30 can be replaced in next to no time. They are simply clipped onto a Profile Tube D30 or Profile 6 D30, are abrasion resistant and leave no traces when removed.
Coloured strips can also be used to indicate fill levels in a FIFO system.
Note: Slide Strip D30 with Side Guide H13 (0.0.671.33) provides a secure hold for transport tasks.
Slide Strip D30, blue similar to RAL 5017
0.0.689.53

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Slide Strip D30, blue similar to RAL 5017
0.0.689.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000