Data Cable AKSC/10, green
0.0.688.54

Data Cable AKSC/10, green

0.0.688.54

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68854
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Data Cable AKSC/10, green
0.0.688.54

Attributes

Property
green
Delivery unit
1 pce.
Weight
m = 1.364 kg
ESD
ESD-safe = No
Minimum bending radius
. = 93 mm
Data Cable AKSC/10, green
0.0.688.54

Details

Cable length 10 m
To prevent interference, communication between the Motor and Controller takes place via two separate cables: The orange Power Cable feeds power to the Motor, while the green Data Cable is reserved for data transfer. In addition to colour coding, distinct connectors ensure cables are not connected to the wrong terminals.
All cables are available in standard lengths of 5 and 10 metres. Data Cables feature EMC shielding. When selecting Power Cables, it is important to choose the correct type of cable for the load involved. The connectors make the separate types of cable unmistakeable and ensure they are not connected to the wrong terminal.
Note: If you use item MotionDesigner® to configure a turnkey system, the software automatically selects the right Cable.

Downloads

EC-Declaration of Conformity(7 MB)
EC-Declaration of Conformity(2 MB)
Data Cable AKSC/10, green
0.0.688.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060307
eCl@ss 4.0
27060304
eCl@ss 4.1
27060304
eCl@ss 5.0
27060304
eCl@ss 5.1
27060304
eCl@ss 6.0.1
27060304
eCl@ss 7.1
27060304
eCl@ss 8.0
27060304
UNSPSC 7.0
26121620
UNSPSC 9.0
26121620
customs tariff number
85444290