Motor SE 80-350-5-55-AK, white aluminium, similar to RAL 9006
0.0.688.51

Motor SE 80-350-5-55-AK, white aluminium, similar to RAL 9006

0.0.688.51

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68851
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Motor SE 80-350-5-55-AK, white aluminium, similar to RAL 9006
0.0.688.51

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 3.754 kg
ESD
ESD-safe = No
Rated speed [RPM]
. = 5500
Rated power [W]
. = 1200 W
Stall torque of motor [Nm]
Mo = 3.5 Nm
Peak torque [Nm]
. = 14 Nm
Protection class
IP 65
Ambient temperature (during operation)
-10°C to +40°C
Motor SE 80-350-5-55-AK, white aluminium, similar to RAL 9006
0.0.688.51

Details

Precision from the first second! item servomotors with absolute encoder don’t require a homing run each time the system is started up. A homing run is only carried out during initial set-up.
The integrated capacitive multiturn absolute encoder helps the Controller keep track of how many revolutions there have been on the motor shaft as measured in relation to the set zero point. Consequently, the system always knows the position of the carriage. The measured value is available immediately after activation because the position is safely stored in the Motor. This speeds up the start-up process for a machine and means users can expand their system with structures that feature a difficult-to-reach homing point.
item Motors SE AK are available in three sizes (40, 60 and 80 mm) that are precisely configured for Gearboxes and Drive Sets in the item Automation System. The servomotors are highly dynamic and the combination of colour-coded plug-in connections and item Power and Data Cables ensures the Motor can be quickly and reliably linked up to the Controller.
Motors SE with absolute encoder use Data Cable AKSC (available in lengths of 5 or 10 metres).
The abbreviation AK in a product name indicates that the motor in question uses a capacitive absolute encoder. The servomotors are also available with a holding brake (indicated in the product name by the letter B). The following models are available:
Motor SE 40-035-3-90-AK
Motor SE 40-035-3-90-AK-B
Motor SE 60-150-3-60-AK
Motor SE 60-150-3-60-AK-B
Motor SE 80-350-5-55-AK
Motor SE 80-350-5-55-AK-B
Note: item Motors SE are also available with a resolver. You can select the design as appropriate to your application. Both Motor variants are supported by item Controllers and item MotionSoft® commissioning software.
Motor SE 80-350-5-55-AK, white aluminium, similar to RAL 9006
0.0.688.51

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Gearbox AP 80-3, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.17
Gearbox AP 80-5, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.18
Gearbox AP 80-7, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.19
Gearbox WP 80-3, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.20
Gearbox WP 80-5, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.21
Gearbox WP 80-7, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.666.22
Data Cable AKSC/5, green
Delivery unit
1 pce.
Article-No.
0.0.688.53
Data Cable AKSC/10, green
Delivery unit
1 pce.
Article-No.
0.0.688.54
Data Cable AKSC/15, green
Delivery unit
1 pce.
Article-No.
0.0.691.41
Data Cable AKSC/20, green
Delivery unit
1 pce.
Article-No.
0.0.691.42
Data Cable AKSC/25, green
Delivery unit
1 pce.
Article-No.
0.0.691.43
Power Cable SC3 10/5, orange
Delivery unit
1 pce.
Article-No.
0.0.670.30
Power Cable SC3 10/10, orange
Delivery unit
1 pce.
Article-No.
0.0.671.92

Downloads

Datasheet(153 KB)
Technical documentation(176 KB)
EC-Declaration of Conformity(1 MB)
EPLAN macros(2 MB)
Motor SE 80-350-5-55-AK, white aluminium, similar to RAL 9006
0.0.688.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27022602
eCl@ss 4.0
27020301
eCl@ss 4.1
27020301
eCl@ss 5.0
27022602
eCl@ss 5.1
27022602
eCl@ss 6.0.1
27022602
eCl@ss 7.1
27022602
eCl@ss 8.0
27022602
UNSPSC 7.0
26101606
UNSPSC 9.0
26101205
customs tariff number
85015220