Roller D30/D6-16 T1 ESD
0.0.688.00

Roller D30/D6-16 T1 ESD

0.0.688.00

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68800
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Roller D30/D6-16 T1 ESD
0.0.688.00

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 28.4 g
ESD
ESD-safe = Yes
Roller D30/D6-16 T1 ESD
0.0.688.00

Details

Preassembled
Roller D30 T1, thermoplastic, ESD
2 deep groove ball bearings, St, bright zinc-plated
Precise movement under all conditions! Because Roller D30/D6-16 T1 is mounted on a ball bearing, friction changes only marginally under load. As a result, this sturdy Roller keeps carriages and other moving components running smoothly.
For best results, Roller D30/D6-16 T1 should be installed together with Roller D30/D6-16 (0.0.681.68), which has a slight indentation in the centre of the running surface, allowing the use of a Tube or Profile Tube D30 as a guide. Using this combination of Rollers stops carriages jamming as a result of static overdetermination, which ensures Karakuri/LCA/low-cost automation solutions can transport light containers.
The preassembled Roller Set 8 D30-30 T1 with T-Slot Nut 8 can be fitted to a Profile Tube 8 D30 or any Line 8 system groove in next to no time. The Spacer Bushings are designed to ensure adequate clearance between the structural profiles and the carriage.
F = 50 N
Roller D30/D6-16 T1 ESD
0.0.688.00

Accessoires / Service

Spacer Bushing D17/D6-12
Delivery unit
1 pce.
Article-No.
0.0.681.67
Roller D30/D6-16 T1 ESD
0.0.688.00

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
eCl@ss 8.0
23051590
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
83022000