LED Illuminated Magnifier D160
0.0.687.56

LED Illuminated Magnifier D160

0.0.687.56

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68756
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
LED Illuminated Magnifier D160
0.0.687.56

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 2 kg
ESD
ESD-safe = No
LED Illuminated Magnifier D160
0.0.687.56

Details

Lens, PMMA, diameter 160 mm, 3.5 dioptre
Protective cover
Table clamp 0-70 mm
Aluminium rods
Switch with dimmer function
Protection class: III
Protection: IP 20
Energy efficiency class: A++
Output: 15 W
Light intensity (150 mm): Emax. ≈ 7500 Lux, Eø ≈ 5200 lux
Colour rendering index: Ra > 80
Colour temperature: T ≈ 5000°K (neutral white)
Connecting cable, black, l = 3 m
With plug transformer, Euro/UK/US interchangeable adapter
Rated voltage: 100 – 240 V AC 50/60 Hz
Perfect for precision work! LED Illuminated Magnifier D160 combines bright lighting with the latest LED technology and distortion-free magnification in one high-quality housing.
Measuring 160 mm in diameter and with 190 percent magnification, the lens supports fatigue-free ergonomic working practices, even over long periods.
Thanks to the integrated table clamp, LED Illuminated Magnifier D160 can be fixed to profiles, table tops and panel elements up to 70 mm thick. The perfectly balanced Illuminated Magnifier has a wide adjustment range.

 

LED Illuminated Magnifier D160
0.0.687.56

Accessoires / Service

Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44

Downloads

Factsheet Lighting(1 MB)

Applications

Work bench for use in cleanrooms - EX-01498

More information
PDF
LED Illuminated Magnifier D160
0.0.687.56

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110331
eCl@ss 4.0
27110310
eCl@ss 4.1
27110310
eCl@ss 5.0
27110310
eCl@ss 5.1
27110310
eCl@ss 6.0.1
27110310
eCl@ss 7.1
27110331
eCl@ss 8.0
27110331
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85395200