Spacer Bushing D17/D6-5
0.0.685.67

Spacer Bushing D17/D6-5

0.0.685.67

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68567
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Spacer Bushing D17/D6-5
0.0.685.67

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 8 g
ESD
ESD-safe = Yes
Spacer Bushing D17/D6-5
0.0.685.67

Details

item offers Spacer Bushing D17/D6-5 and Spacer Bushing D17/D8-15 for evening out the heights of different components. The Spacer Bushings are designed to ensure there is a big enough gap between the profiles and Karakuri/LCA components in a construction, so that cables run with perfect precision. Several Bushings can be installed one on top of the other when larger gaps need to be created.

Downloads

ESD Product Qualification(335 KB)
Spacer Bushing D17/D6-5
0.0.685.67

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23100601
eCl@ss 4.0
23100601
eCl@ss 4.1
23100601
eCl@ss 5.0
23100601
eCl@ss 5.1
23100601
eCl@ss 6.0.1
23100601
eCl@ss 7.1
23100601
eCl@ss 8.0
23100601
UNSPSC 7.0
31163301
UNSPSC 9.0
31163216
customs tariff number
73181692