Guide Rail z Al, natural
0.0.685.44

Guide Rail z Al, natural

0.0.685.44

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68544
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Guide Rail z Al, natural
0.0.685.44

Attributes

Line
Line D30
Material
Al, untreated
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.10 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Guide Rail z Al, natural
0.0.685.44

Details

It gets things where they need to be! Robust Guide Rail z Al is a side railing for item roller conveyors. It can be positioned anywhere and is mounted directly to the frame of a construction. When fitted between parallel roller conveyors, both sides of one Guide Rail z Al can be used for guidance.
Made of aluminium, the guide rail is highly torsion resistant and can also cover longer stretches without requiring additional support. It can even be used to create a chute for small containers such as semi-open fronted boxes, with no need for a roller conveyor.
The underside of Guide Rail z Al features the geometry of a D30 profile, which means components and profiles can be connected directly to it. The Guide Rail can also be fixed in place with any Roller Conveyor St Fastening Bracket D30.
Roller Conveyor 6 40x40 E Guide Rail Slide Strip (0.0.654.94) and Slide Strip 48x2, plain (0.0.681.52) can be used to protect against scratches and act as damping. Simply clip either of these products onto the Guide Rails and they will prevent direct contact between transported goods and the aluminium rails.
Driving Button-Head Screw Self-Tapping M5x16, TX25 (0.0.674.89) into the end face of the Guide Rail eliminates the need to manually deburr sharp edges, which lowers assembly costs. The screw sits in the screw channel at the top of the Guide Rail and helps avoid potential injuries during loading and unloading operations.
Guide Rail z Al, natural
0.0.685.44

Accessoires / Service

Button-Head Screw Self-Tapping M5x16, TX25
Delivery unit
1 pce.
Article-No.
0.0.674.89
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(327 KB)
Guide Rail z Al, natural
0.0.685.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
76042100