Panel-Clamping Strip 8 4-6mm ESD, black
0.0.685.10

Panel-Clamping Strip 8 4-6mm ESD, black

0.0.685.10

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68510
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Panel-Clamping Strip 8 4-6mm ESD, black
0.0.685.10

Attributes

Line
line 8
Material
PP/TPE
Property
black
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 150 g/m
ESD
ESD-safe = No
Panel-Clamping Strip 8 4-6mm ESD, black
0.0.685.10

Details

When an Automatic-Fastening Set is installed at the end of a profile, Panel-Clamping Strip 8 Al and Panel-Clamping Strip 8 made of plastic both need to have 40 mm trimmed from them so they can be fitted into the Line 8 groove.
Comprehensive ESD safety for panels! Panel-Clamping Strip 8 4-6mm ESD is electrostatically dissipative and is best used to secure ESD-safe panel elements such as Polycarbonate 5mm ESD (0.0.689.81) in a closed profile frame.
The panel fixing comes in two parts. First, the aluminium Panel-Clamping Strip 8 Al (0.0.495.05) is inserted into the profile groove to locate the panel at the edge of the profile with a slight offset. Second, the elastic Panel-Clamping Strip 8 4-6mm ESD is pressed into place at the rear to hold the panel element and fix the aluminium strip in the groove. This creates a mechanically locked, smooth-surfaced outer wall for protective enclosures.
Note: It is advisable to use Standard-Fastening Set 8 ESD, one-sided (0.0.673.00) or Standard-Fastening Set 8 K ESD (0.0.625.33) in the profile frame so that the panel element and Panel-Clamping Strips don’t need to be machined at the corners.
A screwdriver is used to lever out the Panel-Clamping Strip so as to enable removal of the panel element from the frame.
Panel-Clamping Strip 8 4-6mm ESD, black
0.0.685.10

Accessoires / Service

Panel-Clamping Strip 8 Al, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.495.05
Disassembly Tool, Fixing System, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.719.51
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(327 KB)
Panel-Clamping Strip 8 4-6mm ESD, black
0.0.685.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090