Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005
0.0.684.89

Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005

0.0.684.89

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68489
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005
0.0.684.89

Attributes

Line
line 8
Material
PA-GF
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 14 g
ESD
ESD-safe = No
Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005
0.0.684.89

Details

Cap, Groove Plate Profile 8 200x14 safely covers over exposed cut edges on the item Groove Plate Profile. The Cap can also be used to fasten the Groove Plate Profile to a Line 8 groove on a profile frame by fitting screws through the back of the cap.
The Cap is available in grey and black.
Using reverse screw fixings to fasten to a groove.
When using the illustrated fastening elements (not included in the scope of supply), the Cap can be used as a flange for centred adaptation to a Line 8 groove.
Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005
0.0.684.89

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090