Forklift Pocket 8 St 260x90x40
0.0.683.95

Forklift Pocket 8 St 260x90x40

0.0.683.95

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68395
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Forklift Pocket 8 St 260x90x40
0.0.683.95

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.0 kg
ESD
ESD-safe = Yes
Forklift Pocket 8 St 260x90x40
0.0.683.95

Details

Sheet material, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M8x16, St, bright zinc-plated
4 T-Slot Nuts V 8 St M8, bright zinc-plated
Lift and move – the risk-free way! Forklift Pocket 8 St 260x90x40 helps you move trolleys and containers safely with forklift trucks. The Forklift Pocket acts as a guide for the forks during loading and unloading operations and stops goods slipping or tipping to the side.
The item Forklift Pocket, which is made of robust sheet steel, fully encompasses forks and thus also stops the profile frame from getting damaged. Trolleys and boxes stay in place on the forks when driving around corners or over rough surfaces.
Forklift Pocket 8 St 260x90x40 can be retrofitted to profiles with a Line 8 groove. The position and spacing of Forklift Pockets can be tailored to the relevant weight distribution and the forklift truck in use.

Downloads

ESD Product Qualification(378 KB)
Forklift Pocket 8 St 260x90x40
0.0.683.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36129090
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
eCl@ss 6.0.1
36129290
eCl@ss 7.1
36129290
eCl@ss 8.0
36129290
UNSPSC 7.0
31341705
UNSPSC 9.0
30102504
customs tariff number
73269098