Ferrule Crimper D3
0.0.683.33

Ferrule Crimper D3

0.0.683.33

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68333
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Ferrule Crimper D3
0.0.683.33

Attributes

Line
Line D30
Material
St
Delivery unit
1 pce.
Weight
m = 3.26 kg
ESD
ESD-safe = No
Ferrule Crimper D3
0.0.683.33

Details

Thimble D12/D3 is used to create slings that won’t become kinked or wear through. Ferrule D3-11 presses and holds the ends of the steel cables in these slings tightly together.
The tool needed to fit these Ferrules is also available – Ferrule Crimper D3.
Ferrule Crimper D3
0.0.683.33

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21043890
eCl@ss 4.0
21040301
eCl@ss 4.1
21040301
eCl@ss 5.0
21043290
eCl@ss 5.1
21043290
eCl@ss 6.0.1
21043890
eCl@ss 7.1
21043890
eCl@ss 8.0
21043890
UNSPSC 7.0
27112104
UNSPSC 9.0
27112104
customs tariff number
73269098