Pen Holder 8, grey similar to RAL 7042
0.0.683.27

Pen Holder 8, grey similar to RAL 7042

0.0.683.27

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68327
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Pen Holder 8, grey similar to RAL 7042
0.0.683.27

Attributes

Line
Work Bench System
Material
PA-GB
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 16 g
ESD
ESD-safe = No
Pen Holder 8, grey similar to RAL 7042
0.0.683.27

Details

Pen Holder 8
Pens, board markers or pen-shaped tools (7 to 20 mm in diameter) can be clipped into place in this holder with the greatest of ease. The clamp closure has a special shape that can accommodate both thin and thick pens. It holds all pens securely but releases them when they are gently pulled out.
Pen Holder 8, grey similar to RAL 7042
0.0.683.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21101890
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 8.0
21101890
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097