Semi-Open Fronted Box Holder 8, grey similar to RAL 7042
0.0.683.25

Semi-Open Fronted Box Holder 8, grey similar to RAL 7042

0.0.683.25

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68325
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Semi-Open Fronted Box Holder 8, grey similar to RAL 7042
0.0.683.25

Attributes

Line
Work Bench System
Material
PA-GB
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 11 g
ESD
ESD-safe = No
Semi-Open Fronted Box Holder 8, grey similar to RAL 7042
0.0.683.25

Details

Semi-Open Fronted Box Holder 8
This two-sided holder for semi-open fronted boxes features two different mounting lips. Turning the holder 180° makes it compatible with boxes from different suppliers. Used in pairs, the holders can be spaced freely along the groove to accommodate boxes in different widths and can carry loads up to 5 kg.
Semi-Open Fronted Box Holder 8, grey similar to RAL 7042
0.0.683.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21101890
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21109290
eCl@ss 7.1
21101890
eCl@ss 8.0
21101890
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097