UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004
0.0.682.26

UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004

0.0.682.26

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68226
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 2000x1000 mm
≥1
on application
cut-off max. 1970x970 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004
0.0.682.26

Attributes

Material
PE-UHMW
Property
black similar to RAL 9004
Delivery unit
1 pce. panel dimensions. approx. 2000x1000 mm
Weight, spec. Surface
m = 3.76 kg/m2
ESD
ESD-safe = No
Length, rated
L = 2000 mm
UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004
0.0.682.26

Details

Compressed
Pared surface
Thickness tolerance ± 5 %
Lightweight, strong and low-friction – ultra-high-molecular-weight polyethylene is a material with astounding properties. The shiny black panels made of high-quality polyethylene are ideal as cleanroom-compatible cladding, low-friction table tops for benches, and base layers for conveying systems.
Thanks to its low coefficient of sliding friction, the panels can reduce the drive energy needed on conveyor lines. The material has long-lasting self-lubricating properties.
It is impact-resistant and stable when used as a panel element between profiles. Its low friction characteristics make it ideal for all applications where staff need to work in a contaminant-free environment. The panels in thicknesses of 4, 8 and 10 mm can be used with Cover Profiles or Lip Seals. They are compatible with Line 8 or 10 system grooves.
UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004
0.0.682.26

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48
UHMW Polyethylene Panel 4mm, reclaimed, black similar to RAL 9004
0.0.682.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39201089