Spacer Bushing D17/D6-12
0.0.681.67

Spacer Bushing D17/D6-12

0.0.681.67

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68167
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Spacer Bushing D17/D6-12
0.0.681.67

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 15.0 g
ESD
ESD-safe = Yes
Spacer Bushing D17/D6-12
0.0.681.67

Details

Precise movement under all conditions: Roller D30/D6-16 ESD and Roller D30/D6-16 T1 ESD ensure smooth running on carriages and other moving components. They use the profile frame as guidance, meaning there is no need for additional profiles.
Roller D30/D6-16 ESD has a concave running surface with a contour that perfectly matches that of (Profile) Tubes D30. For best results, Roller D30/D6-16 ESD should be installed together with Roller D30/D6-16 T1 ESD. Using this combination of Rollers prevents jamming as a result of static overdetermination. This means Karakuri/LCA applications can also be built for lightweight containers.
The Rollers are available preassembled with Spacer Bushings and a T-Slot Nut 8 as Roller Set 8 D30-30 ESD and Roller Set 8 D30-30 T1 ESD. This means they can be rapidly attached to a Profile Tube 8 D30 or any Line 8 groove, thereby making it even easier to construct lifts, roller trolleys and slides.
The Rollers and Spacer Bushing D17/D6-12 are also available separately for custom applications. The Spacer Bushings create the necessary gap between the profile and slide. They are fastened using M6 screws in an item Multiblock D30, for example.

Downloads

ESD Product Qualification(341 KB)
Spacer Bushing D17/D6-12
0.0.681.67

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23100601
eCl@ss 4.0
23100601
eCl@ss 4.1
23100601
eCl@ss 5.0
23100601
eCl@ss 5.1
23100601
eCl@ss 6.0.1
23100601
eCl@ss 7.1
23100601
eCl@ss 8.0
23100601
UNSPSC 7.0
31163301
UNSPSC 9.0
31163216
customs tariff number
39269097