Protective Profile D30 R28-90° ESD, black similar to RAL 9005
0.0.681.09

Protective Profile D30 R28-90° ESD, black similar to RAL 9005

0.0.681.09

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68109
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Protective Profile D30 R28-90° ESD, black similar to RAL 9005
0.0.681.09

Attributes

Line
Line D30
Material
TPE-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 190.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 2000 mm
Protective Profile D30 R28-90° ESD, black similar to RAL 9005
0.0.681.09

Details

Also protects against static charges! The innovative Protective Profile D30 R28-90° is now also available in an ESD-safe design.
Protective Profile D30 R28-90° ESD is clipped onto the flank of a Profile Tube D30. Its elastic chamber deforms to absorb impacts. It can be used as impact protection for frames or as scratch protection for transported goods.
Unlike with foam, point loads do not result in permanent indentations. The Protective Profile covers a quarter of the profile, leaving other areas accessible. Four profiles offer all-round cover.
Black Protective Profile D30 R28-90° ESD safely dissipates static charges. It is also available without this ESD protection as Protective Profile D30 R28-90° (0.0.667.15) in grey.

Downloads

ESD Product Qualification(328 KB)
Protective Profile D30 R28-90° ESD, black similar to RAL 9005
0.0.681.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
40082900