Knurled Hand Knob Pi, male, D54 M8x35 PA, black
0.0.680.03

Knurled Hand Knob Pi, male, D54 M8x35 PA, black

0.0.680.03

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/68003
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Knurled Hand Knob Pi, male, D54 M8x35 PA, black
0.0.680.03

Attributes

Property
black
Delivery unit
1 set
Weight
m = 50 g
ESD
ESD-safe = No
Knurled Hand Knob Pi, male, D54 M8x35 PA, black
0.0.680.03

Details

Contoured and yet perfectly rounded: A knurled hand knob can be operated in any orientation, while its gently contoured surface provides a better grip than a smooth disc. There are two fastening options for the Hand Knobs – a male thread (screw) or female thread (nut).
As with all the grips in the item operating elements Pi range, the Knurled Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.
Knurled Hand Knob Pi, male, D54 M8x35 PA, black
0.0.680.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110601
eCl@ss 4.0
23110110
eCl@ss 4.1
23110116
eCl@ss 5.0
23110116
eCl@ss 5.1
23110116
eCl@ss 6.0.1
23110116
eCl@ss 7.1
23110116
eCl@ss 8.0
23110116
UNSPSC 7.0
31161501
UNSPSC 9.0
31161501
customs tariff number
83024900