Linear Unit LRE 8 D10 80x40 ZS K light
0.0.679.91

Linear Unit LRE 8 D10 80x40 ZS K light

0.0.679.91

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67991
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Deflection calculator
  • Classification
Linear Unit LRE 8 D10 80x40 ZS K light
0.0.679.91

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 5.1050344 kg
Weight, spec. Length
m = 4.8852 kg/m
ESD
ESD-safe = No
Safety clearance
smin = 31 mm
Stroke max.
Hmax = 5678 mm
Max. speed
Vmax = 3 m/s
Max. acceleration
amax  = 5 m/s2
Repeat accuracy
. = 0.5 mm
Stroke
h = 144 mm/U
Frictional moment
. = 0.9 Nm
max. drive torque
. = 8 Nm
Mass moment of inertia when stroke length = 0 mm
J0 = 1678.2 kg mm2
Mass moment of inertia per kg of payload
JN = 525.2 kg mm2/kg
Basic mass (when stroke length = 0 mm)
m1 = 5.1050344 kg
Mass per mm of stroke
m2 = 4.8852 g/mm
Total mass
m = m1 + H * m2
Maximum operating load
Fx max = 350 N
Maximum force in direction y
Fy max = 1300 N
Maximum force in direction z
Fz max = 880 N
Maximum moment around the x axis
Mx max = 22 Nm
Maximum moment around the y axis
My max = 35 Nm
Maximum moment around the z axis
Mz max = 52 Nm
Support width when Fz max.
.  = 1600 mm
Support width when Fy max.
.  = 600 mm
Efficiency
. = 1
Moment of Inertia, x-axis
Ix = 69.45 cm4
Moment of Inertia, y-axis
Iy = 16.6 cm4
Resistance Moment, x-axis
Wx = 17.38 cm3
Resistance Moment, y-axis
Wy = 8.3 cm3
Moment of Inertia, torsional
It = 9.94 cm4
Linear Unit LRE 8 D10 80x40 ZS K light
0.0.679.91

Details

Extra light and extra strong! Linear Unit LRE 8 D10 80x40 ZS K light uses a rack made of high-strength plastic. As a result, it is ideal for moving medium loads securely and quickly.
The Linear Unit features a low dead weight and excellent safety for vertical movements. The modular rack is made of fibre-glass reinforced plastic. It is safely concealed in the groove of a Profile 8 light and exhibits high rigidity and low coefficients of friction. The plastic ensures stability, smooth travel and corrosion resistance. The slide runs on a high-strength Double-Bearing Unit and hardened steel Shafts.
The low mass of the Support Profile and rack enable impressive dynamics, even during lifting movements. This combination is also a very economical solution for many tasks. Linear Unit LRE 8 D14 80x40 ZS with a metal rack is available as a rack system for moving larger masses.
Linear Unit LRE 8 D10 80x40 ZS K is supplied ready-to-install in the desired length. The plastic rack can also be ordered separately to build custom solutions.
Linear Unit LRE 8 D10 80x40 ZS K light
0.0.679.91

Accessoires / Service

item MotionSoft®
Delivery unit
Article-No.
0.0.675.15
Rack 8 Coupling Module
Delivery unit
1 set
Article-No.
0.0.621.73
Drive Set, Rack 8 AP/WP 60
Delivery unit
1 set
Article-No.
0.0.673.33
Drive Set, Rack 8 AP/WP 80
Delivery unit
1 set
Article-No.
0.0.673.34

Downloads

Assembly instruction(3 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Linear Unit LRE 8 D10 80x40 ZS K light
0.0.679.91

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301702
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
eCl@ss 7.1
23301702
eCl@ss 8.0
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090