Handle Pi 80 M5 PA, grey
0.0.679.07

Handle Pi 80 M5 PA, grey

0.0.679.07

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67907
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Handle Pi 80 M5 PA, grey
0.0.679.07

Attributes

Material
PA-GF
Property
grey
Delivery unit
1 set
Weight
m = 19 g
ESD
ESD-safe = No
Max. load-carrying capacity
F = ≤ 500 N
Handle Pi 80 M5 PA, grey
0.0.679.07

Details

A handle grip with two fixing points is ideal for opening and closing doors. It can be held with the entire hand and can be utilised at various reaching heights.
As with all the grips in the item operating elements Pi range, the Handles are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.
Handles Pi are extremely versatile, can be fixed in place from the front or rear (concealed) and are particularly suitable for sliding and swing doors.
F ≤ 500 N
Handle Pi 80 M5 PA, grey
0.0.679.07

Accessoires / Service

Fastening Set 5 4-6mm with Hexagon Socket Head Cap Screw M5
Delivery unit
1 set
Article-No.
0.0.680.89
Handle Pi 80 M5 PA, grey
0.0.679.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
39269097