item MotionDesigner®
0.0.677.79

item MotionDesigner®

0.0.677.79

Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67779
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
item MotionDesigner®
0.0.677.79

Attributes

item MotionDesigner®
0.0.677.79

Details

Automation really can be this simple! item linear motion units® are revolutionising the way that automation solutions are planned, assembled and commissioned. The intelligent selection and design tool item MotionDesigner® checks thousands of combinations to configure a custom turnkey system comprising Linear Unit, Motor and Controller to fit your specific needs.
item MotionDesigner® simplifies and speeds up the reliable configuration of a solution that is tailored to your needs. The online tool analyses your requirements in terms of operating load, motion profile and mounting arrangement and calculates the optimum combination of all components. It ensures everything is compatible and nothing is missing. This reduces your workload and avoids typical sources of error.
item MotionDesigner® keeps you in control at all times. The software suggests suitable solutions, helps you compare different variants and saves your project so you can continue to work on it later. You can download a bespoke CAD model of your item linear motion unit® to use in your engineering work. item MotionDesigner® also uses your data to prepare the program for your Controller and thus speed up the commissioning process.
item MotionDesigner® is an online tool, so there is no need to install any software and it is always up to date. Countless improvements and enhancements are always being made to make the tool even easier to use. For example, you can now specify and combine loads and motions faster. The ranking of solutions has also been improved in the latest version of the tool, while the technical details make it easier to assess how well the turnkey system meets your specifications and how large its power reserves are.
item MotionDesigner is the intuitive selection and configuration software for item Linear Units, Motors and Controllers.
A dialogue guides you step by step through the process of defining your transport task to arrive at a customised solution made up of the ideal components.
What makes this solution really stand out is that the data you enter and the motion profiles you specify during the configuration process can be reused by the commissioning software.