Spotlight 6W LED 10° with Flexible Tube
0.0.676.57

Spotlight 6W LED 10° with Flexible Tube

0.0.676.57

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67657
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Spotlight 6W LED 10° with Flexible Tube
0.0.676.57

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 0.5 kg
ESD
ESD-safe = No
Spotlight 6W LED 10° with Flexible Tube
0.0.676.57

Details

High-performance 6W LED
10° light beam
Dimmer switch
Aluminium housing
Flexible tube, fastening elements
M8 plug-in connector
Toughened glass protective pane
Protection: IP65, EN 60529
Protection class III
Rated voltage: 24 V DC
When every detail counts. Thanks to their posable arm, which moves in all directions, Spotlights 6W LED with Flexible Tube can be lined up in seconds. This makes them especially versatile, enabling users to light up exactly the area they need to.
With a lighting strength of 20,000 Lux at a distance of 500 mm, the energy-efficient Spotlights are very bright. They can be dimmed via a button on the casing, with the setting retained when switching off and on. They are also compatible with a wireless remote dimming system.
Two models are available: A lighting angle of 10° provides focussed lighting, while 35° lights up a wider area. The colour temperature of the lights is 4000 Kelvin (neutral white) and the colour rendering index is >0.85.
Spotlights 6W LED can be used with item power packs, cables and dimmers. The casing is protected to IP 65 and thus well equipped for use in wet or dusty environments.
With a service life of 50,000 operating hours and outstanding efficiency, the Spotlights help to improve sustainability and deliver energy savings.
Spotlight 6W LED 10° with Flexible Tube
0.0.676.57

Accessoires / Service

Connecting Cable, LED Machine Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.52
Electronic Transformer LED 30W 24V
Delivery unit
1 pce.
Article-No.
0.0.658.29
Electronic Transformer LED 75W 24V
Delivery unit
1 pce.
Article-No.
0.0.660.52
Extension Cable, LED Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.49
Two-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.56
Six-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.55
Wireless LED Dimmer Remote
Delivery unit
1 set
Article-No.
0.0.661.39
Wireless LED Dimmer Receiver
Delivery unit
1 pce.
Article-No.
0.0.660.54
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Connecting Cable, LED Machine Light Fitting, 0.2 m, black
Delivery unit
1 pce.
Article-No.
0.0.700.99

Downloads

Assembly instruction(5 MB)
Factsheet Lighting(1 MB)
Spotlight 6W LED 10° with Flexible Tube
0.0.676.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110345
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85395200