Base Plate, Installation Profile 160x80
0.0.676.09

Base Plate, Installation Profile 160x80

0.0.676.09

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67609
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Base Plate, Installation Profile 160x80
0.0.676.09

Attributes

Delivery unit
1 set
Weight
m = 1.27 kg
ESD
ESD-safe = No
Base Plate, Installation Profile 160x80
0.0.676.09

Details

Floor flange 160x160, St, white aluminium similar to RAL 9006
2 Sealing Plugs D19
Fastening elements
Notes on Use and Installation
When combined with Base Plate, Installation Profile 160x80, Installation Profile 8 160x80 K76 can be used in a free-standing application, as an anchor point for a safety barrier or as a vertical strut in a construction. The fastening materials for the Installation Profile are included in the scope of supply. The Base Plate can, for example, be doweled with four additional Floor-Fastening Sets M10x135 (0.0.485.82).
Maximum torsional moment for Base Plate, Installation Profile 160x80, such as for cracked C20/C25 concrete and Floor-Fastening Set M10x135 (0.0.485.82):
F x H < 600 Nm
Base Plate, Installation Profile 160x80
0.0.676.09

Accessoires / Service

Floor-Fastening Set M10x135, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.485.82
Base Plate, Installation Profile 160x80
0.0.676.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098