Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042
0.0.675.38

Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042

0.0.675.38

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67538
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042
0.0.675.38

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 48.0 g/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042
0.0.675.38

Details

For no-fuss panel fixing! To make it easier to assemble panels, Panel-Fixing Strip D30 comprises two parts. The main element of the Panel-Fixing Strip is clipped onto the Profile Tube D30. The panel element is then easily inserted into position. Panel-Fixing Strip D30 1-4mm is then pressed in at the side as the second element. The rattle-free panel fixing is then complete!
Panel-Fixing Strip D30 creates an all-round, virtually sealed fixing for panels in a thickness between 1 and 4 mm. The plastic prevents direct contact between the panel elements and the supporting profile. This helps to lower noise levels.
The Panel-Fixing Strips can be cut to size using the item Multi-Purpose Pliers.
The first time they are used, Panel-Fixing Strip D30 and Panel-Fixing Strip D30 1-4mm should be ordered together in identical quantities. They can then be ordered separately as spare parts.

 

Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042
0.0.675.38

Accessoires / Service

Panel-Fixing Strip D30, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.675.37
Panel-Fixing Strip D30 1-4mm, grey similar to RAL 7042
0.0.675.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090