Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023
0.0.675.25

Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023

0.0.675.25

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67525
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023
0.0.675.25

Attributes

Line
Line D30
Material
TPE
Property
yellow, similar to RAL 1023
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 212.5 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023
0.0.675.25

Details

Black and yellow stripes
Doubly safe! Warning and Protective Profile D30 R28-90° combines Protective Profile D30 R28-90° with hatched yellow and black warning markings. The strikingly coloured impact protection can be used to highlight hazard areas such as exposed profiles and protect both man and material in equal measure. The elastic chamber of the Protective Profile deforms to absorb impacts.
Warning and Protective Profile D30 R28-90° can be fitted in seconds and is simply clipped onto the flank of a Profile Tube D30 or Profile 6 D30. It is resistant to typical, day-to-day impacts and prevents scratches, too. If the basic frame is modified, the Warning and Protective Profile can be easily removed without leaving any traces and can then be simply clipped back into place. This also makes it ideal as a temporary warning sign.
Warning and Protective Profile D30 R28-90° covers a quarter of a Profile Tube and leaves all other areas accessible. It can be used together with Protective Profile D30 R28-90°. Four Protective Profiles cover all the sides of a Profile Tube.
Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023
0.0.675.25

Tools

Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Warning and Protective Profile D30 R28-90°, yellow, similar to RAL 1023
0.0.675.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39161000