Threaded Insert, Profile Tube D30 M6 Al, natural
0.0.675.16

Threaded Insert, Profile Tube D30 M6 Al, natural

0.0.675.16

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67516
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Threaded Insert, Profile Tube D30 M6 Al, natural
0.0.675.16

Attributes

Line
Line D30
Material
Al
Property
natural
Delivery unit
1 pce.
Weight
m = 30 g
ESD
ESD-safe = Yes
Threaded Insert, Profile Tube D30 M6 Al, natural
0.0.675.16

Details

More holding force for the end faces of Profile Tubes! Threaded Inserts, Profile Tube D30 Al and Threaded Inserts, Profile Tube D40 Al are made of aluminium and are ESD-safe as standard. They assume an especially strong connection with the Profile Tubes. The threads can be used to fit Adjustable Feet, Castors and other accessories.
Custom threads can be tapped into them for special dimensions larger than M10.

 

Fmax = 2000 N

Downloads

ESD Product Qualification(358 KB)
Threaded Insert, Profile Tube D30 M6 Al, natural
0.0.675.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
73269098