Tube D30x1.8 KU, grey similar to RAL 7042
0.0.675.02

Tube D30x1.8 KU, grey similar to RAL 7042

0.0.675.02

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67502
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Tube D30x1.8 KU, grey similar to RAL 7042
0.0.675.02

Attributes

Line
Line D30
Material
PVC
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.22 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 1.59 cm2
Moment of Inertia, x-axis
Ix = 1.59 cm4
Moment of Inertia, y-axis
Iy = 1.59 cm4
Resistance Moment, x-axis
Wx = 1.06 cm3
Resistance Moment, y-axis
Wy = 1.06 cm3
Tube D30x1.8 KU, grey similar to RAL 7042
0.0.675.02

Details

Plan conveyor lines to suit requirements, install them on site quickly and modify them whenever necessary! The item solution for transport roller conveyors ensures you can make the most of all the benefits offered by the Lean Production Building Kit System to get crates and goods from A to B easily.
The solution is based on Bearing Block D30 100 D5-33 and Conveyor Roller TR30, Bearing Flange D27/D5. The Bearing Block clips directly onto a Profile Tube D30 without requiring any tools and can be used to install up to three Conveyor Rollers. The Bearing Flange transforms any Tube D30 (0.0.628.56) into a conveyor roller. As a result, using just a small number of parts, you can build transport roller conveyors in custom lengths and widths for a whole range of moving goods – and all in a very short space of time.
The stable Bearing Block does not need to be screwed into place – except when working with the ESD-safe Conveyor Roller TR30, Bearing Flange D27/D5 ESD, because the screw in the Bearing Block for this configuration creates the conductive contact with the Tube.
Conveyor Roller TR30, Bearing Flange D27/D5 features a high load-carrying capacity and a very smooth running action. Two robust deep groove steel ball bearings ensure a long service life. The Bearing Flange is simply pressed into the Tube D30. The stable aluminium tube exhibits low profile deflection and is ideal for building wide roller conveyors.
For gentle, scratch-free transport, conveyor rollers can be made from plastic Tube D30x1.8 KU. Due to the thicker walls that are necessary on a plastic tube, Conveyor Roller TR30, Bearing Flange D26.4/D5 has to be used.

 

Xmax Al= 600 mm
Xmin Al= 55 mm
Fmax Al= 100 N
Xmax KU= 400 mm
Xmin KU= 55 mm
Fmax KU= 50 N
Tube D30x1.8 KU, grey similar to RAL 7042
0.0.675.02

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Tube D30x1.8 KU, grey similar to RAL 7042
0.0.675.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39172310