Fastening Ring D40/D30-10 ESD
0.0.674.85

Fastening Ring D40/D30-10 ESD

0.0.674.85

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67485
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Fastening Ring D40/D30-10 ESD
0.0.674.85

Attributes

Line
Line D30
Material
PA
Delivery unit
1 set
Weight
m = 6.0 g
ESD
ESD-safe = Yes
Fastening Ring D40/D30-10 ESD
0.0.674.85

Details

Fastening Ring D40/D30-10 ESD, PA, black
2 Button-Head Screws self-tapping 3.9x16, TX20, St, bright zinc-plated
The helpful Roller now available in an electrostatically dissipative version! Roller D46/D30-20 ESD uses a D30 profile as an axis. It guides crates and goods safely through the frame and protects the containers and profile at the same time. If necessary, its vertical or horizontal position can be fixed using Fastening Ring D40/D30-10 ESD.

 

Rollers D46/D30-20 and Fastening Rings D40/D30-10 must be pushed onto the (Profile) Tube D30 before the tube is fitted into place.
Several Rollers can be used alongside each other to create a broader rolling surface.
Fastening Ring D40/D30-10 ESD
0.0.674.85

Accessoires / Service

Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.56
Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28

Downloads

Technical documentation(3 MB)
ESD Product Qualification(353 KB)
Fastening Ring D40/D30-10 ESD
0.0.674.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23090303
eCl@ss 4.0
23090303
eCl@ss 4.1
23090303
eCl@ss 5.0
23090303
eCl@ss 5.1
23090303
eCl@ss 6.0.1
23090303
eCl@ss 7.1
23090303
eCl@ss 8.0
23090303
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
39269097