Drawbar Coupling D25-30
0.0.674.28

Drawbar Coupling D25-30

0.0.674.28

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67428
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Drawbar Coupling D25-30
0.0.674.28

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 514 g
ESD
ESD-safe = Yes
Drawbar Coupling D25-30
0.0.674.28

Details

Drawbar D25-610 connects to Drawbar Coupling D25-30. The pin of the Coupling should be pointing down.
Important: Ensure the correct combination of Drawbar and Coupling are used. Drawbar Coupling D25-74 cannot be used, because the pin is located at a different working height.

Downloads

User Guide(1 MB)
ESD Product Qualification(337 KB)
Drawbar Coupling D25-30
0.0.674.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23030990
eCl@ss 4.0
23030205
eCl@ss 4.1
23030205
eCl@ss 5.0
23039105
eCl@ss 5.1
23039105
eCl@ss 6.0.1
23039105
eCl@ss 7.1
23039105
eCl@ss 8.0
23039105
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
73269098