Roller Conveyor St 60x24 D15 ESD
0.0.673.75

Roller Conveyor St 60x24 D15 ESD

0.0.673.75

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67375
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 4500 mm
≥1
on application
cut-off max. 4500 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Roller Conveyor St 60x24 D15 ESD
0.0.673.75

Attributes

Line
Line D30
Delivery unit
cut-off max. 4500 mm
Weight, spec. Length
m = 1.53 kg/m
ESD
ESD-safe = Yes
Roller Conveyor St 60x24 D15 ESD
0.0.673.75

Details

St, bright zinc-plated
Rollers PP, black
Axles St, bright zinc-plated
The robust roller conveyor for all scenarios: Thanks to its wide roller elements and low roller element diameter, Roller Conveyor St 60x24 D15 is suitable for most installation scenarios. Both sensitive transported goods and goods with awkward bases can be safely moved from A to B. Due to its very low installation height, this roller conveyor can also be used for side guidance. An ESD-safe version is available.
Fixing it to a frame couldn’t be easier: Roller Conveyor 60 Fastening Bracket D30 is fitted to the start and end of a roller conveyor and used to mount the conveyor on a frame. Roller Conveyor 60 Fastening Bracket D30 with Stop H43 is used as a stop at the end of a Roller Conveyor St 60.
Fastening Profile D30-60 (0.0.673.85) extends the capabilities of Roller Conveyor St 60. It enables the connection of a side guide, makes the roller conveyor more rigid and adds the contour of a Profile D30 on the underside for additional connection options.
Roller Conveyor St 60 is supplied preassembled and in the desired length.

 

LR = Roller Conveyor
LF = Guide Rail
LB = Fastening Profile
When Guide Rail e 4 reaches up to the supporting crossmember, the Roller Conveyor 60 Fastening Bracket D30 can be screwed into place on just one side.
Guide Rail e 4 is screwed to Roller Conveyor St 60x24 D15 using Button-Head Screws self-tapping St 3.9x16 (0.0.642.39).
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Permissible force on a single roller of Roller Conveyor St 60x24 D15: F < 100 N
Roller Conveyor St 60x24 D15
The additional use of Fastening Profile D30-60 increases resistance to profile deflection. Permissible load increases by 20 percent compared to the diagram.
Roller Conveyor St 60x24 D15 with Fastening Profile D30-60 and Guide Rail e 4
Recommended load on Roller Conveyor St 60x24 D15 with Fastening Profile D30-60 and Guide Rail e 4.
Roller Conveyor St 60x24 D15 ESD
0.0.673.75

Accessoires / Service

Roller Conveyor 60 Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.674.02
Roller Conveyor 60 Fastening Bracket D30 with Stop H43
Delivery unit
1 set
Article-No.
0.0.674.03
Fastening Ring D40/D30-10 ESD
Delivery unit
1 set
Article-No.
0.0.674.85
Fastening Profile D30-60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.673.86
Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07

Downloads

Technical documentation(3 MB)
ESD Product Qualification(392 KB)
Roller Conveyor St 60x24 D15 ESD
0.0.673.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920