Drive Set KLE 8 80x80 AP/WP 80
0.0.673.27

Drive Set KLE 8 80x80 AP/WP 80

0.0.673.27

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67327
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Drive Set KLE 8 80x80 AP/WP 80
0.0.673.27

Attributes

Delivery unit
1 set
Weight
m = 1.729 kg
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 50 Nm
Efficiency
. = 1
Drive Set KLE 8 80x80 AP/WP 80
0.0.673.27

Details

Coupling Housing KLE 8 80x80, Al
Adapter Plate KLE 8 80x80, for Gearbox AP/WP 80, Al
Coupling Half D55/D20, for Gearbox AP/WP 80, Al
Coupling Half D55 KLE 8 80x80, Al
Coupling Insert D55, PU, green
Centring Piece D55 KLE 8 80x80, St
4 Hexagon Socket Head Cap Screws DIN 912-M5x20, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x15, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x16, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M6x85, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912-M8x25, St, bright zinc-plated
Cap 8 D15, PA, grey
Tightening torque, Coupling Half D55 KLE 8 80x80, Al: 25 Nm
Tightening torque, clamping hub screw: 9.6 Nm
The Drive Sets are configured for Linear Units KLE in various sizes. The Coupling is supplied ready-to-install with a Housing and can be fitted directly to the Linear Unit. The drive side is prepared for connecting an Axial Planetary Gearbox (AP) or a Bevel Planetary Gearbox (WP). Various Drive Sets are available for the size of the drive in use.
Drive Set KLE 8 80x80 AP/WP 80
0.0.673.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090