Automatic-Fastening Set 6 60
0.0.672.87

Automatic-Fastening Set 6 60

0.0.672.87

View CAD-Data Assign to comparison list Compare products https://ae-product.item24.com/en/directlink/pro/67287
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Classification
Automatic-Fastening Set 6 60
0.0.672.87

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 49 g
ESD
ESD-safe = Yes
Torque
M = 8 Nm
Automatic-Fastening Set 6 60
0.0.672.87

Details

2 Automatic Fasteners 6, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912-M5x35, St, bright zinc-plated
T-Slot Nut 6 St 2xM5-58, bright zinc-plated
Screw parts together faster! The item Automatic-Fastening Set is used in pairs, which means that a certain amount of skill is needed to make sure the T-Slot Nuts are properly positioned. Thanks to the double T-Slot Nut, however, things just got a lot easier – as soon as the first Automatic Fastener has been secured in place, the second can be tightened straight away.
The Fastener is screwed into a profile groove in the end face, the thread being cut automatically. Use of a lubricant is recommended.
Note: All Fasteners with a through bore for the fastening screw have a counter-clockwise thread on the outside in order to prevent the Fastener twisting when the screw is tightened.
Automatic-Fastening Set 6 60 from item joins two Line 6 profiles at a right angle to create a connection that is highly resistant to displacement, torsion and bending. The T-Slot Nut with two threads makes it easier to fasten both Automatic Fasteners in the modular dimension of 60 mm. The fastener can be used to prevent twisting.
The Automatic Fasteners are each screwed into a profile groove and do not require any profile machining. Profiles can be retrofitted to constructions and moved at any time.
Automatic Fasteners should generally be used in pairs. To speed up the installation process, sets that comprise two Automatic Fasteners and one T-Slot Nut with two threads are also available for various profile variants.
Automatic-Fastening Set 6 60
0.0.672.87

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
L-Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.440.74
Ball-Headed Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.60

Downloads

ESD Product Qualification(348 KB)

Videos

item Automatic-Fastening Set

The Automatic Fastener is a right-angled, slidable, power-locking connection with a high load-bearing capacity. The particular assembly advantage: No profile machining because the fastener is screwed directly into the end faces of the aluminium profile.
Automatic-Fastening Set 6 60
0.0.672.87

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200